??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFB 75K-003-N-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BFB 75K-003-N-02
VERF
Availability
Available
BC
Order code
BFB0007
TC
Artikelbezeichnung
BFB 75K-003-N-02
PX
Product view
42698_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fiber-based device
W
Gewicht
0.10700 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 75K, Dimension = 10.4 x 35.4 x 79.3 mm, Interface = Analog, voltage 0…10 V NPN NO/NC, Principle of operation = Fiber optic device, Input function = Teach Sn, Key disable on/off, Setting = Duration of single pulse, Mode normal/fine/fast/far, LCD read direction, Time function, Factory setting (Reset), Rated switching distance (Sn), 2 values, Display on/off, Sensitivity (Sn), Light-on/dark-on, Key disable on/off, Delay time, Operating voltage Ub = 10...30 VDC, Light type = LED, red light, Connection = Cable, 2.00 m, PVC, Housing material = ABS, Switching frequency = 8000 Hz /1000 Hz/125 Hz, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.